Beverage-Air
Heat Transfer Products Group
International Cold Storage
Taylor
Tyler
PRODUCTSOFFICE

HOME > INTERNATIONAL COLD STORAGE >PRODUCTS

International Cold Storage

Indoor Walk-ins

  • Foamed in-place urethane insulation with a choice of insulation thicknesses available
  • Delivered knocked down and are easy to assemble, using built-in panel locks
  • Expandable by purchasing additional panels in the future
  • A variety of painted and unpainted finishes available
Walk In Cooler

Outdoor Walk-ins

  • Sloped weatherproof roof
  • Outdoor refrigeration systems
  • Low ambient refrigeration controls
  • Skid mounting for minimal slab requirements
  • Fully insulated steel or aluminum-clad floors
  • Factory assembly eliminates the need for local installation labor
  • Ready-to-run refrigeration makes start-up immediate, eliminating costly start-up fees.
  • Single point electrical connection, simplifies start-up
  • Quality control in all phases of construction, insures consistent product quality

    ICS Outdoor Walk-in Options:

  • Custom sizes
  • A variety of color finishes
  • Numerous lighting choices
  • Various temperature holding ranges from -30° F to +80° F
  • Floorless compartments
  • Ramps, both interior and exterior
Outdoor Walk-Ins
Refrigeration Systems

This product has been designed around environmentally safe HCFC and HFC refrigerants. Units are available for use with R-22 or R-404a refrigerants. The condensing units are available with hermetic, semi-hermetic, discus, and scroll type of refrigeration compressors. The condensing units include weather hoods and safety controls for outdoor use. They are listed with accepted agencies to perform according to established electrical standards.

All units are matched to an appropriately sized unit blower coil (evaporator) based upon the operating conditions specified. The unit blower coils are available in a number of different configurations. Low profile ceiling (adjacent to wall) mount, center ceiling mount and low air throw styles are available. Additionally warehouse medium and heavy duty units are available in high ceiling applications. Please consult with your sales representative regarding your particular needs. The low profile ceiling mount is the industry standard and the most economical selection. All units are available in a choice of defrost systems. These include electric, off cycle (timed), and hot gas.

Standard Features:

  • Compact Low Profile
  • Ambient Fan Cycling
  • Heavy Duty Chassis
  • Head Pressure Control Valve
  • Outdoor Housing
  • Fused Disconnect Switch
  • Air-Cooled Condensor
  • Defrost Timer
  • Copper-Tube, Aluminum Fin Condensor
  • Heater Contactor (as required)
  • PSC Condensor Fan Motors
  • Unit Blower Coil Contactor (as required)
  • Fan Guards
  • Room Thermostat
  • Weatherproof Control Panel
  • Suction Line Accumulator (Low temperature Units)
  • Compressor Contactors (as required)
  • Liquid Line Assembly (Drier, Sight Glass, Liquid Charging Port, Solenoid Valve, Thermostatic Expansion Valve, all installed)
  • Capacitor & Relay Assembly
  • Refrigerant Receiver Tank with Outlet Shut off Valve
  • High and Low Pressure Control
  • Suction Line Assembly (Filter, Suction Service Valve installed)
  • Crankcase Heater
International Cold Storage 215 E. 13th • Andover, KS 67002 U.S.A.
Phone 316-733-4088 • Fax 316-733-2434 • Toll Free 800-835-0001
INTERNATIONAL COLD STORAGE | PRODUCTS | OFFICES
 A member of Carrier Corporation family · United Technologies Corporation.
 Stock symbol: UTX Copyright © 2001 Legal Notice · Privacy Policy